??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23050.0056 Spherical Washer
HELP_VARIABLE
Company
Halder
Description
EH 23050. - Spherical Washers DIN 6319, form C
Bill of material
23050.0056 Spherical Washer
BESTNR
Ref. No.
23050.0056
AUS
Version
Case-hardened steel
D1
H13
58.0 mm
D3
103 mm
H1
9.8 mm
H2
23.0 mm
R1
79.0 mm
FBO
for bolt
56
BELA
Load capacity for static load max.
960 kN
DM
Torque for screwed connections max. Nm
9793 Nm
G
Weight
760.0 g
Embedded user actions